??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q80KA-PAC50B-S04Q-U
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q80KA-PAC50B-S04Q-U
VERF
Availability
Available
BC
Order code
BES030C
TC
Artikelbezeichnung
BES Q80KA-PAC50B-S04Q-U
PX
Product view
41286_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
80x80
W
Gewicht
0.412 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 112 x 80 x 40 mm, Style Housing = 80x80, Installation = for flush mounting, Range = 50 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 70 Hz, Housing material = PPE, Material sensing surface = PPE, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...36 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.